Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2E-S04N02-CJ-B1 0.3M
Part Number
|
---|
E2E-S04N02-CJ-B1 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Switch Function | Construction Type Housing | Cascadable | Diameter Sensor (mm) | Switching Frequency (Hz) | Rated Control Supply Voltage DC (V) | Interference Resistance To Magnetic Fields | Performance Level According to EN ISO 13849-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.20 € | 1 | 3 Days | 2 | 30.1 to 40 | 33 | Not flat | Other | Normally open contact | Cylinder, screw-thread | true | 4 | 3000 | 12 - 24 | - | None |
Loading...
Voltage Type | DC | Degree of Protection (NEMA) | Other | Type of Electric Connection | Connector M8 |
---|---|---|---|---|---|
Type of Interface | None | Type of Actuation | Metallic Target | Type of Switching Output | PNP |
Number of Semiconductor Outputs With Signalling Function | 1 | Housing Material | Metal | SIL According to IEC 61508 | None |
Type of Interface for Safety Communication | None | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
Compression-Resistant | false | Suitable for Safety Functions | false | With Monitoring Function Downstream Switching Devices | false |
Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 0 |
This page is Small-diameter Proximity Sensor [E2E], part number E2E-S04N02-CJ-B1 0.3M.
You can find the detail information about specifications and dimensions on part number E2E-S04N02-CJ-B1 0.3M.
Configure
Basic Attributes
Interference Resistance To Magnetic Fields
Detection Distance L1(mm)
Head size Depth (range)(mm)
Head size Depth(mm)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Switch Function
Construction Type Housing
Cascadable
Diameter Sensor(mm)
Switching Frequency(Hz)
Rated Control Supply Voltage DC(V)
Performance Level According to EN ISO 13849-1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2E-C03SR8-CJ-B1 0.3M |
E2E-C06N04-MC-B1 |
E2E-S05N03-CJ-B1 0.3M |
E2E-S05N03-MC-B1 |
E2E-S05S12-MC-B2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Distance L1 (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Switch Function | Construction Type Housing | Cascadable | Diameter Sensor (mm) | Switching Frequency (Hz) | Rated Control Supply Voltage DC (V) | Interference Resistance To Magnetic Fields | Performance Level According to EN ISO 13849-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.40 € | 1 | 3 Days | 0.8 | 20.1 to 30 | 27.1 | Concise | Other | Normally open contact | Cylinder plain | true | 3 | 5000 | 12 - 24 | - | Level a | ||
95.65 € | 1 | 3 Days | 4 | 40.1 to 50 | 43.4 | Concise | Other | Normally open contact | Cylinder plain | true | 6.5 | 4000 | 12 - 24 | - | Level a | ||
87.90 € | 1 | 3 Days | 3 | 30.1 to 40 | 31 | Concise | Other | Normally open contact | Cylinder plain | true | 5 | 2000 | 12 - 24 | - | Level a | ||
103.40 € | 1 | 3 Days | 3 | 40.1 to 50 | 46 | Not flat | Nickel-plated | Normally open contact | Cylinder, screw-thread | false | 5 | 2000 | 10 - 30 | Immune against magnetic DC-field | None | ||
63.25 € | 1 | 3 Days | 1.2 | 40.1 to 50 | 40.1 | Concise | Other | Breaker contact | Cylinder plain | true | 5 | 4000 | 12 - 24 | - | Level a |