Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2EW-X12B1T18-M1TJ 0.3M
Part Number
|
---|
E2EW-X12B1T18-M1TJ 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Mechanical Mounting Condition for Sensor | Type of Electric Connection | Type of Interface | Diameter Sensor (mm) | Switching Distance (mm) | Switching Frequency (Hz) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191.90 € | 1 | 3 Days | Up to 20 | 40.1 to 50 | 41.5 | Quasi-flat | Cable with connector | Other | 18 | 12 | 2 |
Loading...
Acquired Standards | IEC | Protection Structure (IEC) | IP67 | Voltage Type | DC |
---|---|---|---|---|---|
Degree of Protection (NEMA) | Other | Coating Housing | Other | Type of Actuation | Metallic Target |
Type of Switching Output | PNP | Type of Switch Function | Normally open contact | Construction Type Housing | Cylinder, screw-thread |
Cascadable | false | Number of Semiconductor Outputs With Signalling Function | 1 | Rated Control Supply Voltage DC(V) | 10 - 30 |
Interference Resistance To Magnetic Fields | Immune against magnetic DC- and AC-field | Housing Material | Metal | SIL According to IEC 61508 | None |
Type of Interface for Safety Communication | None | Explosion Safety Category for Dust | None | Performance Level According to EN ISO 13849-1 | None |
Explosion Safety Category for Gas | None | Compression-Resistant | false | Suitable for Safety Functions | false |
With Monitoring Function Downstream Switching Devices | false | Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 |
Number of Protected Semiconductor Outputs | 0 |
This page is Metal Face Proximity Sensors [E2EW], part number E2EW-X12B1T18-M1TJ 0.3M.
You can find the detail information about specifications and dimensions on part number E2EW-X12B1T18-M1TJ 0.3M.
Configure
Basic Attributes
Detection distance L1 [classification](mm)
Head size Depth (range)(mm)
Head size Depth(mm)
Mechanical Mounting Condition for Sensor
Type of Electric Connection
Type of Interface
Diameter Sensor(mm)
Switching Distance(mm)
Switching Frequency(Hz)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2EW-X10B130-M1TJ 0.3M |
E2EW-X10B1T18-M1TJ 0.3M |
E2EW-X12B1T18-M1 |
E2EW-X20B1T30-M1TJ 0.3M |
E2EW-X22B1T30-M1 |
E2EW-X22B1T30-M1TJ 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Mechanical Mounting Condition for Sensor | Type of Electric Connection | Type of Interface | Diameter Sensor (mm) | Switching Distance (mm) | Switching Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.40 € | 1 | 3 Days | Up to 10 | 40.1 to 50 | 41.9 | Concise | Cable with connector | None | 30 | 10 | 40 | ||
184.70 € | 1 | 3 Days | Up to 10 | 40.1 to 50 | 41.5 | Concise | Cable with connector | Other | 18 | 10 | 2 | ||
183.00 € | 1 | 3 Days | Up to 20 | 50.1 to 60 | 54.4 | Quasi-flat | Connector M12 | Other | 18 | 12 | 2 | ||
198.90 € | 1 | 3 Days | Up to 20 | 40.1 to 50 | 41.5 | Concise | Cable with connector | Other | 30 | 20 | 2 | ||
196.90 € | 1 | 3 Days | Up to 50 | 50.1 to 60 | 54.4 | Quasi-flat | Connector M12 | Other | 30 | 22 | 2 | ||
206.00 € | 1 | 3 Days | Up to 50 | 40.1 to 50 | 41.5 | Quasi-flat | Cable with connector | Other | 30 | 22 | 2 |