Liquid Leakage Sensing Band [F03-16PE] (F03-16PE 5M)

Liquid Leakage Sensing Band [F03-16PE] F03-16PE 5M

Product Details:

Manufacturer part number: F03-16PE 5M

Brand: OMRON

Price: 172.80

Delivery time: 3 Days


Technical Data:

Sensing Band Length: 5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F03-16PE 5M

Part Number
F03-16PE 5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sensing Band Length
(m)

172.80 €

1 3 Days 5

Loading...

  1. 1

Basic information

Type of Product Sensor Product name Sensing Band Model Standard model
Power supply voltage 12 to 24 VDC Output configuration NPN Operating Ambient temperature –10 to 55°C
Operating Ambient humidity 45% to 85% Max. Power consumption(W) 1

This page is Liquid Leakage Sensing Band [F03-16PE], part number F03-16PE 5M.
You can find the detail information about specifications and dimensions on part number F03-16PE 5M.

Variation of this product

Part Number
F03-16PE 10M
F03-16PE 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Sensing Band Length
(m)

345.20 €

1 3 Days 10

97.95 €

1 3 Days 2

Tech Support