DVI-Analog Conversion Cable for Touch Panel Monitor/LCD Monitor (Used with FH Vision Systems) (Part Numbers)

DVI-Analog Conversion Cable for Touch Panel Monitor/LCD Monitor (Used with FH Vision Systems)
[Specifications]
・Type: Connection cable
・Main Body material: PVC
・Minimum bending radius(mm): 36

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FH-VMDA 10M

Part Number
FH-VMDA 10M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(mm)

683.68 €

1 3 Days 10

Loading...

  1. 1

Basic information

Type Connection cable Ambient Operating temperature(°C) 0 to 50 Ambient Operating humidity(%) 35 to 85%
Main Body material PVC Minimum bending radius(mm) 36

This page is DVI-Analog Conversion Cable for Touch Panel Monitor/LCD Monitor (Used with FH Vision Systems), part number FH-VMDA 10M.
You can find the detail information about specifications and dimensions on part number FH-VMDA 10M.

Variation of this product

Part Number
FH-VMDA 2M
FH-VMDA 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(mm)

229.37 €

1 3 Days 2

455.18 €

1 3 Days 5

Tech Support