FH Vision Systems, Controllers (FH-2050)

FH Vision Systems, Controllers FH-2050

Product Details:

Manufacturer part number: FH-2050

Brand: OMRON

Price: 17,495.83

Delivery time: 3 Days


Technical Data:

Controller Type: -

Number of Cameras: 2

Number of cores: 2

CPU: High speed / High performance


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FH-2050

Part Number
FH-2050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Controller Type Number of Cameras Number of cores CPU

17,495.83 €

1 3 Days -22High speed / High performance

Loading...

  1. 1

Basic information

Type Sensor Controller Output Method NPN/PNP

This page is FH Vision Systems, Controllers, part number FH-2050.
You can find the detail information about specifications and dimensions on part number FH-2050.

Variation of this product

Part Number
FH-2050-10
FH-2050-20
FH-5050
FH-5050-10
FH-5050-20
FH-L550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Controller Type Number of Cameras Number of cores CPU

22,425.83 €

1 3 Days -42High speed / High performance

27,596.67 €

1 3 Days -82High speed / High performance

21,193.33 €

1 3 Days -24High speed / High performance

26,066.67 €

1 3 Days -44High speed / High performance

31,294.17 €

1 3 Days -84High speed / High performance

10,979.17 €

1 3 Days Box-type2-Lite controller

Tech Support