FQ2-CLR Vision Color Sensor, FQ Ethernet Cables (FQ-WN010-E)

FQ2-CLR Vision Color Sensor, FQ Ethernet Cables FQ-WN010-E

Product Details:

Manufacturer part number: FQ-WN010-E

Brand: OMRON

Price: 299.48

Delivery time: 3 Days


Technical Data:

Cable Length: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FQ-WN010-E

Part Number
FQ-WN010-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(mm)

299.48 €

1 3 Days 10

Loading...

  1. 1

Basic information

Colour outer sheath Blue Pin assignment 1:1 Cable type SF/UTP
Locking lever true AWG-size 22 Degree of protection (IP) IP67
Category 5E Type of connector connection 1 M12 Type of connector connection 2 RJ45 8(4)
Material connector housing, connection 1 Metal Material connector housing, connection 2 Plastic Anti-kink sleeve Put-on
Colour anti-kink sleeve Black Cable construction 1x4 Case connector connection 1 Other
Case connector connection 2 Other Flame retardant No Suitable for cable guide chain false
Oil resistant according to EN IEC 60811-404 false

This page is FQ2-CLR Vision Color Sensor, FQ Ethernet Cables, part number FQ-WN010-E.
You can find the detail information about specifications and dimensions on part number FQ-WN010-E.

Variation of this product

Part Number
FQ-WN002-E
FQ-WN003-E
FQ-WN005-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(mm)

139.83 €

1 3 Days 2

159.80 €

1 3 Days 3

199.75 €

1 3 Days 5

Tech Support