Manufacturer part number: OS32C-ECBL-15M
Brand: OMRON
Price: 600.10 €
Delivery time: 3 Days
Cable Length: 15 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OS32C-ECBL-15M
Anti-Kink Sleeve | Put-on | Flame Retardant | No | Material Connector Housing, Connection 1 | Metal |
---|---|---|---|---|---|
Cable Construction | 2x2 | Colour Anti-Kink Sleeve | Black | Material Connector Housing, Connection 2 | Plastic |
Type of Connector Connection 1 | M12 | Case Connector Connection 2 | Other | Degree of Protection (IP) | IP67 |
Case Connector Connection 1 | IEC 61076-2-101-A1 M12-D | Type of Connector Connection 2 | RJ45 8(4) | Colour Outer Sheath | Blue |
Pin Assignment | 1:1 | Category | 5E | Cable Type | SF/UTP |
Oil Resistant According To EN IEC 60811-404 | false | Suitable for Cable Guide Chain | false | Locking Lever | true |
AWG-Size | 22 |
This page is Ethernet Cable for Safety Laser Scanner OS32C, part number OS32C-ECBL-15M.
You can find the detail information about specifications and dimensions on part number OS32C-ECBL-15M.
Part Number |
---|
OS32C-ECBL-02M |
OS32C-ECBL-05M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable Length (m) |
---|---|---|---|---|---|
318.05 € | 1 | 3 Days | 2 | ||
422.32 € | 1 | 3 Days | 5 |