Manufacturer part number: F3SG-2RA1230-30
Brand: OMRON
Price: 1,787.00 €
Delivery time: 3 Days
Response time: 13 ms
Length: 1248 mm
Type of Safety According To IEC 61496-1: 2
With Monitoring Function Downstream Switching Devices: false
Safety Field Height: 1230 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F3SG-2RA1230-30
Part Number
|
---|
F3SG-2RA1230-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Response time (ms) | Length (mm) | Type of Safety According To IEC 61496-1 | With Monitoring Function Downstream Switching Devices | Safety Field Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
1,787.00 € | 1 | 3 Days | 13 | 1248 | 2 | false | 1230 |
Loading...
Width(mm) | 35 | Operating Ambient Temperature(°C) | -10 - 55 | Height(mm) | 35 |
---|---|---|---|---|---|
Degree of Protection (IP) | IP67 | Voltage Type | DC | Type of Switching Output of the OSSD | PNP/NPN |
Type of Interface for Safety Communication | Other | Scope of Delivery of the One-Way System | Transmitter and receiver | Type of Electric Connection | Connector M12 |
Operation Agent-Safety Class | Safety class 3 | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
With Muting Function | true | With Restart Blockage | true | Override Possible | true |
With Beam Coding | true | Cascadable | true | Number of Contact Energized Outputs With Signalling Function | 0 |
Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 2 | Number of Semiconductor Outputs With Signalling Function | 1 |
Transmission Range of the Safety Field(m) | 20 | Max. Output Current at Protected Output(mA) | 300 | Detection Capability for Test Bodies(mm) | 30 |
Switching Voltage of OSSD at State "High"(V) | 24 | Wavelength of the Sensor(nm) | 870 | Suitable for Safety Functions | true |
Rated Control Supply Voltage DC(V) | 19.2 - 28.8 | Degree of Protection (NEMA) | Other | Fade-Out Possible | true |
Reduced Resolution | true | Resolution of the Light Curtain(mm) | 20 |
This page is Safety Light Curtain, Advanced Type [F3SG-RA], part number F3SG-2RA1230-30.
You can find the detail information about specifications and dimensions on part number F3SG-2RA1230-30.
Configure
Basic Attributes
Response time(ms)
Length(mm)
Type of Safety According To IEC 61496-1
With Monitoring Function Downstream Switching Devices
Safety Field Height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F3SG-2RA0670-30 |
F3SG-2RA0750-30 |
F3SG-2RA0830-30 |
F3SG-2RA1470-30 |
F3SG-4RA1630-30 |
F3SG-4RA1790-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Response time (ms) | Length (mm) | Type of Safety According To IEC 61496-1 | With Monitoring Function Downstream Switching Devices | Safety Field Height (mm) |
---|---|---|---|---|---|---|---|---|---|
1,211.00 € | 1 | 3 Days | 8 | 688 | 2 | false | 670 | ||
1,293.00 € | 1 | 3 Days | 8 | 768 | 2 | false | 750 | ||
1,374.00 € | 1 | 3 Days | 8 | 848 | 2 | false | 830 | ||
2,030.00 € | 1 | 3 Days | 13 | 1488 | 2 | false | 1470 | ||
3,008.00 € | 1 | 3 Days | 13 | 1648 | 4 | true | 1630 | ||
3,231.00 € | 1 | 3 Days | 13 | 1808 | 4 | true | 1790 |