Manufacturer part number: UMMA-0500-0400-2
Brand: OMRON
Price: 445.80 €
Delivery time: 3 Days
Width: 400 mm
Color: Black
Length: 500 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UMMA-0500-0400-2
Material | Polyurethane (PUR) | Model | Safety mat | Operating Ambient Temperature(°C) | -10 - 55 |
---|---|---|---|---|---|
Cable Length(m) | 0.13 | Height(mm) | 12.7 | Degree of Protection (IP) | IP65 |
Number of Semiconductor Outputs With Signalling Function | 0 | With Edge Trim | false | Number of Contacts as Change-Over Contact | 0 |
Number of Contacts as Normally Closed Contact | 0 | Max. Force Per cm²(N) | 186.2 | Required Switching Force With 80 Mm Diameter(N) | 300 |
Max. Force With 80 mm Diameter(N) | 2000 | Max. Operating Voltage (Umax)(V) | 28.8 | Number of Contacts as Normally Open Contact | 1 |
This page is Safety Mat, UMA Series, part number UMMA-0500-0400-2.
You can find the detail information about specifications and dimensions on part number UMMA-0500-0400-2.
Part Number |
---|
UMMA-0500-0250-1 |
UMMA-0500-0250-2 |
UMMA-0500-0400-1 |
UMMA-0500-0500-1 |
UMMA-0500-1500-2 |
UMMA-0600-0400-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Color | Length (mm) |
---|---|---|---|---|---|---|---|
274.00 € | 1 | 3 Days | 250 | Black | 500 | ||
296.80 € | 1 | 3 Days | 250 | Black | 500 | ||
445.80 € | 1 | 3 Days | 400 | Black | 500 | ||
461.20 € | 1 | 3 Days | 500 | Black | 500 | ||
967.50 € | 1 | 3 Days | 1500 | Black | 500 | ||
463.90 € | 1 | 3 Days | 400 | Black | 600 |