Manufacturer part number: F3W-MA0100P
Brand: OMRON
Price: 590.50 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F3W-MA0100P
Output | PNP | Operating mode | Dark-ON | Power Supply Voltage(V) | 24 VDC |
---|---|---|---|---|---|
Light Source | Infrared LED | Response time(ms) | 13 | Operating Ambient Temperature(°C) | –10 to 55 |
Operating Ambient Humidity(%) | 35 to 85 | Type of accessory/spare part | Other | Spare Part | false |
Accessory | true |
This page is Smart Muting Actuator [F3W-MA] for Safety Light Curtain F3SG-RA, part number F3W-MA0100P.
You can find the detail information about specifications and dimensions on part number F3W-MA0100P.
Part Number |
---|
F3W-MA0300P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
736.00 € | 1 | 3 Days |