Manufacturer part number: F3S-TGR-NLMX-21-05
Brand: OMRON
Price: 489.20 €
Delivery time: 3 Days
Main Body External Shape Width W: 25 mm
Main Body External Shape Height H: 14 mm
Construction Type Housing: Cuboid
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F3S-TGR-NLMX-21-05
Operating Temperature Range(°C) | -20::80 | Acquisition of Standard Approval | TUV | Protective Structure | IP67 |
---|---|---|---|---|---|
Main Body External Shape Depth D(mm) | 88 | Degree of Protection (NEMA) | Other | Type of Electric Connection | With cable preassembled |
Coating Housing | Other | Housing Material | Metal | With Status Indication | false |
Forced Opening | false | Number of Contacts as Change-Over Contact | 0 | Number of Contacts as Normally Closed Contact | 2 |
Rated Operation Current Ie at DC-13, 24 V(A) | 0.6 | Number of Contacts as Normally Open Contact | 1 | Rated Operation Current Ie at AC-15, 230 V(A) | 0 |
Number of Safety Auxiliary Contacts | 0 | Type of Switching Contact | Other | Rated Operation Current Ie at AC-15, 125 V(A) | 0 |
Rated Operation Current Ie at AC-15, 24 V(A) | 0 | Rated Operation Current Ie at DC-13, 125 V(A) | 0 | Rated Operation Current Ie at DC-13, 230 V(A) | 0 |
Type of Interface for Safety Communication | None | Type of Interface | None | Explosion Safety Category for Dust | ATEX dust-ex-protection, Cat. 2D |
Explosion Safety Category for Gas | ATEX gas-ex-protection, Cat. 2G | Suitable for Safety Functions | true |
This page is Explosion proof Non-contact Safety Switches [F3S-TGR-N_X], part number F3S-TGR-NLMX-21-05.
You can find the detail information about specifications and dimensions on part number F3S-TGR-NLMX-21-05.
Part Number |
---|
F3S-TGR-NBMX-21-05 |
F3S-TGR-NBMX-21-10 |
F3S-TGR-NLMX-21-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Construction Type Housing |
---|---|---|---|---|---|---|---|
489.20 € | 1 | 3 Days | 30 | 30 | Other | ||
538.50 € | 1 | 3 Days | 30 | 30 | Other | ||
538.50 € | 1 | 3 Days | 25 | 14 | Cuboid |