Guard Lock Safety-door Switch [D4SL-N] (D4SL-N4RFA-D)

Guard Lock Safety-door Switch [D4SL-N] D4SL-N4RFA-D

Product Details:

Manufacturer part number: D4SL-N4RFA-D

Brand: OMRON

Price: 214.80

Delivery time: 3 Days


Technical Data:

Main Body External Shape Depth D: 179.9 mm

Housing Material: Plastic

With Status Indication: true

Number of Contacts as Normally Closed Contact: 6

Rated Operation Current Ie at DC-13, 24 V: - A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D4SL-N4RFA-D

Part Number
D4SL-N4RFA-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body External Shape Depth D
(mm)
Housing Material With Status Indication Number of Contacts as Normally Closed Contact Rated Operation Current Ie at DC-13, 24 V
(A)
Number of Contacts as Normally Open Contact Rated Operation Current Ie at AC-15, 230 V
(A)
Type of Switching Contact Rated Operation Current Ie at AC-15, 24 V
(A)
Rated Operation Current Ie at DC-13, 230 V
(A)
Type of Guard Locking

214.80 €

1 3 Days 179.9Plastictrue6-0-----

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::55 Protective Structure IP67 Main Body External Shape Width W(mm) 39
Main Body External Shape Height H(mm) 39 Degree of Protection (NEMA) 4X Type of Electric Connection Cable entry metrical
Coating Housing Other Construction Type Housing Cuboid Number of Contacts as Change-Over Contact 0
Number of Safety Auxiliary Contacts 0 Rated Operation Current Ie at AC-15, 125 V(A) 1.5 Rated Operation Current Ie at DC-13, 125 V(A) 0.22
With Escape Release true Guard Locking Force(N) 1300 Rated Control Supply Voltage Magnet Drive DC(V) 20.4 - 26.4
With Auxiliary Release true Suitable for Safety Functions true

This page is Guard Lock Safety-door Switch [D4SL-N], part number D4SL-N4RFA-D.
You can find the detail information about specifications and dimensions on part number D4SL-N4RFA-D.

Variation of this product

Part Number
D4SL-N4CFG
D4SL-N4EDA-D
D4SL-N4NFG-D
D4SL-N4RDA-DN
D4SL-N4RFG-D
D4SL-N4VFA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body External Shape Depth D
(mm)
Housing Material With Status Indication Number of Contacts as Normally Closed Contact Rated Operation Current Ie at DC-13, 24 V
(A)
Number of Contacts as Normally Open Contact Rated Operation Current Ie at AC-15, 230 V
(A)
Type of Switching Contact Rated Operation Current Ie at AC-15, 24 V
(A)
Rated Operation Current Ie at DC-13, 230 V
(A)
Type of Guard Locking

197.60 €

1 3 Days 155Otherfalse3-1-Other--Operating current principle

230.40 €

1 3 Days 179.9Plastictrue3-2-----

214.80 €

1 3 Days 179.9Plastictrue4-2-----

230.40 €

1 3 Days 155Othertrue6000Slow-action switch00Operating current principle

214.80 €

1 3 Days 179.9Plastictrue6-0-----

197.60 €

1 3 Days 155Otherfalse4-0-Other--Quiescent current principle

Tech Support