Manufacturer part number: F3S-TGR-NBPC-21-10
Brand: OMRON
Price: 157.80 €
Delivery time: 3 Days
Operating Temperature Range: -25~80 °C
Main Body External Shape Width W: 30 mm
Main Body External Shape Height H: 30 mm
Main Body External Shape Depth D: 60 mm
Degree of Protection (IP): Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F3S-TGR-NBPC-21-10
Part Number
|
---|
F3S-TGR-NBPC-21-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature Range (°C) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Degree of Protection (IP) | Type of Electric Connection | Coating Housing | Housing Material | Construction Type Housing | With Status Indication | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.80 € | 1 | 3 Days | -25~80 | 30 | 30 | 60 | Other | With cable preassembled | - | Plastic | Special construction | true |
Loading...
Degree of Protection (NEMA) | Other | Forced Opening | false | Number of Contacts as Change-Over Contact | 0 |
---|---|---|---|---|---|
Number of Contacts as Normally Closed Contact | 2 | Rated Operation Current Ie at DC-13, 24 V(A) | 0.2 | Number of Contacts as Normally Open Contact | 1 |
Rated Operation Current Ie at AC-15, 230 V(A) | 0 | Number of Safety Auxiliary Contacts | 0 | Type of Switching Contact | Other |
Rated Operation Current Ie at AC-15, 125 V(A) | 0 | Rated Operation Current Ie at AC-15, 24 V(A) | 0 | Rated Operation Current Ie at DC-13, 125 V(A) | 0 |
Rated Operation Current Ie at DC-13, 230 V(A) | 0 | Suitable for Safety Functions | true |
This page is Hall Coded Non-contact Safety Switches [F3S-TGR-N□C], part number F3S-TGR-NBPC-21-10.
You can find the detail information about specifications and dimensions on part number F3S-TGR-NBPC-21-10.
Configure
Basic Attributes
Coating Housing
Degree of Protection (IP)
Type of Electric Connection
Housing Material
Construction Type Housing
With Status Indication
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F3S-TGR-NBPC-21-05 |
F3S-TGR-NBPC-21-M1J8 |
F3S-TGR-NLMC-21-05 |
F3S-TGR-NLMC-21-10 |
F3S-TGR-NLMC-21-M1J8 |
F3S-TGR-NLPC-20-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Temperature Range (°C) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Degree of Protection (IP) | Type of Electric Connection | Coating Housing | Housing Material | Construction Type Housing | With Status Indication |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.40 € | 1 | 3 Days | -25~80 | 30 | 30 | 60 | Other | With cable preassembled | - | Plastic | Special construction | true | ||
166.90 € | 1 | 3 Days | -25~80 | 30 | 30 | 60 | IP67 | Connector M12 | - | Plastic | Special construction | true | ||
245.70 € | 1 | 3 Days | -25~105 | 25 | 14 | 88 | Other | With cable preassembled | - | Metal | Special construction | true | ||
263.10 € | 1 | 3 Days | -25~105 | 25 | 14 | 88 | Other | With cable preassembled | - | Metal | Special construction | true | ||
272.00 € | 1 | 3 Days | -25~105 | 25 | 14 | 88 | IP67 | Connector M12 | - | Metal | Special construction | true | ||
123.50 € | 1 | 3 Days | -25~80 | 25 | 13 | 88 | Other | With cable preassembled | - | Plastic | Special construction | true |