Manufacturer part number: D41G-2ZDA-T1
Brand: OMRON
Price: 886.00 €
Delivery time: 3 Days
Type of Electric Connection: Cable entry metrical
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D41G-2ZDA-T1
Operating Temperature Range(°C) | -10::55 | Main Body External Shape Width W(mm) | 50 | Main Body External Shape Height H(mm) | 220 |
---|---|---|---|---|---|
Main Body External Shape Depth D(mm) | 40 | Degree of Protection (NEMA) | 4X | Degree of Protection (IP) | IP66/IP67 |
Coating Housing | Plastic-coated | Housing Material | Plastic | Construction Type Housing | Other |
With Status Indication | true | Number of Contacts as Change-Over Contact | 0 | Number of Contacts as Normally Closed Contact | 2 |
Rated Operation Current Ie at DC-13, 24 V(A) | 0.25 | Number of Contacts as Normally Open Contact | 1 | Number of Safety Auxiliary Contacts | 1 |
Type of Switching Contact | Other | Type of Guard Locking | Operating current principle | With Escape Release | true |
Guard Locking Force(N) | 2000 | Rated Control Supply Voltage Magnet Drive DC(V) | 15 - 30 | With Auxiliary Release | false |
Suitable for Safety Functions | true |
This page is High-Coded Guard Lock Safety Door Switch (For Gate) [D41G], part number D41G-2ZDA-T1.
You can find the detail information about specifications and dimensions on part number D41G-2ZDA-T1.
Part Number |
---|
D41G-2YDA-N2 |
D41G-2YDA-T1 |
D41G-2YDG-N2 |
D41G-2YDG-T1 |
D41G-2ZDG-N2 |
D41G-2ZDG-T1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of Electric Connection |
---|---|---|---|---|---|
1,021.00 € | 1 | 3 Days | Connector M12 | ||
886.00 € | 1 | 3 Days | Cable entry metrical | ||
1,021.00 € | 1 | 3 Days | Connector M12 | ||
886.00 € | 1 | 3 Days | Cable entry metrical | ||
1,021.00 € | 1 | 3 Days | Connector M12 | ||
886.00 € | 1 | 3 Days | Cable entry metrical |