Manufacturer part number: D41L-1ZDG-N2
Brand: OMRON
Price: 848.50 €
Delivery time: 3 Days
With Escape Release: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D41L-1ZDG-N2
Operating Temperature Range(°C) | 0::60 | Main Body External Shape Width W(mm) | 34.4 | Main Body External Shape Height H(mm) | 120 |
---|---|---|---|---|---|
Main Body External Shape Depth D(mm) | 88 | Degree of Protection (NEMA) | 4X | Degree of Protection (IP) | IP66/IP67 |
Type of Electric Connection | Connector M12 | Coating Housing | Plastic-coated | Housing Material | Plastic |
Construction Type Housing | Other | With Status Indication | true | Number of Contacts as Change-Over Contact | 0 |
Number of Contacts as Normally Closed Contact | 2 | Rated Operation Current Ie at DC-13, 24 V(A) | 0.25 | Number of Contacts as Normally Open Contact | 1 |
Number of Safety Auxiliary Contacts | 1 | Type of Switching Contact | Other | Type of Guard Locking | Operating current principle |
Guard Locking Force(N) | 1150 | Rated Control Supply Voltage Magnet Drive DC(V) | 15 - 30 | With Auxiliary Release | false |
Suitable for Safety Functions | true |
This page is High-Coded Guard Lock Safety Door Switch [D41L], part number D41L-1ZDG-N2.
You can find the detail information about specifications and dimensions on part number D41L-1ZDG-N2.
Part Number |
---|
D41L-1YDA-N2 |
D41L-1YDG-N2 |
D41L-1ZDA-N2 |
D41L-2YDA-N2 |
D41L-2YDAE-N2 |
D41L-2YDG-N2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With Escape Release |
---|---|---|---|---|---|
848.50 € | 1 | 3 Days | false | ||
848.50 € | 1 | 3 Days | false | ||
848.50 € | 1 | 3 Days | false | ||
823.00 € | 1 | 3 Days | false | ||
949.50 € | 1 | 3 Days | true | ||
823.00 € | 1 | 3 Days | false |