Magnetic Non-contact Safety Switches [F3S-TGR-N□R] (F3S-TGR-NMPR-20-10)

Magnetic Non-contact Safety Switches [F3S-TGR-N□R] F3S-TGR-NMPR-20-10

Product Details:

Manufacturer part number: F3S-TGR-NMPR-20-10

Brand: OMRON

Price: 147.40

Delivery time: 3 Days


Technical Data:

Operating Temperature Range: -25~80 °C

Main Body External Shape Width W: 26 mm

Main Body External Shape Height H: 13 mm

Main Body External Shape Depth D: 41 mm

Degree of Protection (IP): Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F3S-TGR-NMPR-20-10

Part Number
F3S-TGR-NMPR-20-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Depth D
(mm)
Degree of Protection (IP) Type of Electric Connection Coating Housing Housing Material Construction Type Housing Number of Contacts as Normally Closed Contact Rated Operation Current Ie at DC-13, 24 V
(A)
Number of Contacts as Normally Open Contact Rated Operation Current Ie at AC-15, 230 V
(A)

147.40 €

1 3 Days -25~80261341OtherWith cable preassembled-PlasticCuboid20.210.5

Loading...

  1. 1

Basic information

Degree of Protection (NEMA) Other With Status Indication false Forced Opening false
Number of Contacts as Change-Over Contact 0 Number of Safety Auxiliary Contacts 0 Type of Switching Contact Other
Suitable for Safety Functions true

This page is Magnetic Non-contact Safety Switches [F3S-TGR-N□R], part number F3S-TGR-NMPR-20-10.
You can find the detail information about specifications and dimensions on part number F3S-TGR-NMPR-20-10.

Variation of this product

Part Number
F3S-TGR-NCPR-21-10
F3S-TGR-NLMR-21-05
F3S-TGR-NLMR-21-10
F3S-TGR-NMPR-20-M1J8
F3S-TGR-NMPR-20-M8-WN
F3S-TGR-NMPR-21-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Depth D
(mm)
Degree of Protection (IP) Type of Electric Connection Coating Housing Housing Material Construction Type Housing Number of Contacts as Normally Closed Contact Rated Operation Current Ie at DC-13, 24 V
(A)
Number of Contacts as Normally Open Contact Rated Operation Current Ie at AC-15, 230 V
(A)

226.60 €

1 3 Days -25~80201785OtherWith cable preassembled-PlasticCuboid20.211

280.50 €

1 3 Days -25~105251488OtherWith cable preassembled-MetalCuboid20.211

289.20 €

1 3 Days -25~105251488OtherWith cable preassembled-MetalCuboid20.211

157.80 €

1 3 Days -25~80261341IP67Connector M12-PlasticCuboid20.210.5

80.30 €

1 3 Days -25~80261341IP67Connector M8-PlasticCuboid20.200.5

135.00 €

1 3 Days -25~80261341OtherWith cable preassembledOtherPlasticCuboid20.210.5

Tech Support