RFID Magnetic Locking Safety Switches, D40ML Series (D40ML-P2-B-M12)

RFID Magnetic Locking Safety Switches, D40ML Series D40ML-P2-B-M12

Product Details:

Manufacturer part number: D40ML-P2-B-M12

Brand: OMRON

Price: 703.50

Delivery time: 3 Days


Technical Data:

Main Body External Shape Width W: 64 mm

Main Body External Shape Height H: 37 mm

Main Body External Shape Depth D: 96 mm

Degree of Protection (IP): IP67

Type of Electric Connection: Connector M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D40ML-P2-B-M12

Part Number
D40ML-P2-B-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Depth D
(mm)
Degree of Protection (IP) Type of Electric Connection Housing Material Guard Locking Force
(N)

703.50 €

1 3 Days 643796IP67Connector M12Plastic900

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::40 Degree of Protection (NEMA) Other Coating Housing Uncoated
Construction Type Housing Special construction With Status Indication true Number of Contacts as Change-Over Contact 0
Number of Contacts as Normally Closed Contact 2 Rated Operation Current Ie at DC-13, 24 V(A) 0.2 Number of Contacts as Normally Open Contact 0
Number of Safety Auxiliary Contacts 1 Rated Control Supply Voltage Magnet Drive DC(V) 21.6 - 26.4 Suitable for Safety Functions true

This page is RFID Magnetic Locking Safety Switches, D40ML Series, part number D40ML-P2-B-M12.
You can find the detail information about specifications and dimensions on part number D40ML-P2-B-M12.

Variation of this product

Part Number
D40ML-M2-U-M12
D40ML-P2-B-5M
D40ML-P2-U-10M
D40ML-P2-U-M12
D40ML-SS1-U-M12
D40ML-SS2-B-10M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Depth D
(mm)
Degree of Protection (IP) Type of Electric Connection Housing Material Guard Locking Force
(N)

812.50 €

1 3 Days 643796IP67Connector M12Metal900

665.00 €

1 3 Days 643796IP67With cable preassembledPlastic900

753.00 €

1 3 Days 643796IP67With cable preassembledPlastic900

765.00 €

1 3 Days 643796IP67Connector M12Plastic900

1,170.00 €

1 3 Days 8043115IP67Connector M12Metal950

911.50 €

1 3 Days 643796OtherWith cable preassembledMetal600

Tech Support