Manufacturer part number: D41D-A1
Brand: OMRON
Price: 34.20 €
Delivery time: 3 Days
Width: 39 mm
Height: 29.5 mm
Depth: 18 mm
Model: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D41D-A1
Operating Temperature Range(°C) | -25 to 65 | Degree of protection | IP67 / IP65 | Approved Standards | UL / CE |
---|---|---|---|---|---|
Type of Product | Actuator |
This page is Actuators for High-Coded Non-Contact Safety Door Switch D41D, part number D41D-A1.
You can find the detail information about specifications and dimensions on part number D41D-A1.
Part Number |
---|
D41D-A2 |
D41D-A3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Model |
---|---|---|---|---|---|---|---|---|
34.20 € | 1 | 3 Days | 60 | 16 | 6.8 | Other | ||
34.20 € | 1 | 3 Days | 22 | 9 | 7 | Standard actuator |