Connecting Cables for High-Coded Guard Lock Safety Door Switch D41L (D41D-8P5-CFM8-702M)

Connecting Cables for High-Coded Guard Lock Safety Door Switch D41L D41D-8P5-CFM8-702M

Product Details:

Manufacturer part number: D41D-8P5-CFM8-702M

Brand: OMRON

Price: 47.73

Delivery time: 3 Days


Technical Data:

Degree of protection: IP67

Cable Length: 2 m

Rated current In: 1.5 A

Continuity resistance: 0.057 mΩ

Type of electrical connection, field-sided: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D41D-8P5-CFM8-702M

Part Number
D41D-8P5-CFM8-702M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Degree of protection Cable Length
(m)
Rated current In
(A)
Continuity resistance
(mΩ)
Type of electrical connection, field-sided Permitted cable outer temperature after assembling without vibration
(°C)
Permitted cable outer temperature during assembling/handling
(°C)

47.73 €

1 3 Days IP6721.50.057M8-50 - 80-25 - 80

Loading...

  1. 1

Basic information

Material of cable sheath Polyurethane (PUR) Colour cable sheath Black Rated voltage(V) 30
Number of poles 8 Positioning cable feed, box-sided Other Type of plug-in contact, field sided Female (bus)
Material of contact surface Gold Type of electrical connection, box-sided Free conductor end Material contact body CuZn
Positioning cable feed, field-sided Straight Cable type Multi-core Vulcanize false
With LED indication false Screened false Halogen free true

This page is Connecting Cables for High-Coded Guard Lock Safety Door Switch D41L, part number D41D-8P5-CFM8-702M.
You can find the detail information about specifications and dimensions on part number D41D-8P5-CFM8-702M.

Variation of this product

Part Number
D41D-8P5-CFM8-705M
D41D-8P5-CFM8-710M
D41L-8P5-CFM12-905M
D41L-8P5-CFM12-910M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Degree of protection Cable Length
(m)
Rated current In
(A)
Continuity resistance
(mΩ)
Type of electrical connection, field-sided Permitted cable outer temperature after assembling without vibration
(°C)
Permitted cable outer temperature during assembling/handling
(°C)

63.70 €

1 3 Days IP6751.50.057M8-50 - 80-25 - 80

89.70 €

1 3 Days IP67101.50.057M8-50 - 80-25 - 80

83.20 €

1 3 Days IP67 / IP655-5M12-40 - 90-

125.00 €

1 3 Days IP67 / IP6510-5M12-40 - 90-

Tech Support