Mounting Plate for High-Coded Guard Lock Safety Door Switch D41L (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D41L-MP

Part Number
D41L-MP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.27 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 40 Height(mm) 101 Depth(mm) 18.5
Type of Product Mounting plate Applicable model For D41L switches

This page is Mounting Plate for High-Coded Guard Lock Safety Door Switch D41L, part number D41L-MP.
You can find the detail information about specifications and dimensions on part number D41L-MP.

Tech Support