Bar Light, FL-BR Series (FL-BR5020W)

Bar Light, FL-BR Series FL-BR5020W

Product Details:

Manufacturer part number: FL-BR5020W

Brand: OMRON

Price: 924.38

Delivery time: 3 Days


Technical Data:

Width W (Range): 40.1 to 60 mm

Width W: 49.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FL-BR5020W

Part Number
FL-BR5020W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width W (Range)
(mm)
Width W
(mm)

924.38 €

1 3 Days 40.1 to 6049.8

Loading...

  1. 1

Basic information

Light Type Visible Light Main Body Type Bar Type Emitted Color White
Light Source Self Emission Type Length L (Range)(mm) 10 to 30 Length L(mm) 20
Height H (Range)(mm) 15.1 to 20 Height H(mm) 20 Ambient Operating temperature(°C) 0 to 40
Ambient Operating humidity(%) 35% to 85% Degree of protection IP20

This page is Bar Light, FL-BR Series, part number FL-BR5020W.
You can find the detail information about specifications and dimensions on part number FL-BR5020W.

Variation of this product

Part Number
FL-BR13120W
FL-BR13120W-H
FL-BR5020W-H
FL-BR9120W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width W (Range)
(mm)
Width W
(mm)

1,885.58 €

1 3 Days 100.1 to 150131.4

2,357.33 €

1 3 Days 100.1 to 150131.4

1,015.05 €

1 3 Days 40.1 to 6049.8

1,347.97 €

1 3 Days 80.1 to 10090.6

Tech Support