Analog Lighting Controller for FLV, FLV-ATC Series (FLV-ATC21024-C)

Analog Lighting Controller for FLV, FLV-ATC Series FLV-ATC21024-C

Product Details:

Manufacturer part number: FLV-ATC21024-C

Brand: OMRON

Price: 802.55

Delivery time: 3 Days


Technical Data:

Number of channels: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FLV-ATC21024-C

Part Number
FLV-ATC21024-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of channels

802.55 €

1 3 Days 2

Loading...

  1. 1

Basic information

Type Controller Power supply voltage(V) 100 to 240 VAC, 50/60 Hz Ambient Operating temperature(°C) 0 to 50
Ambient Operating humidity(%) 35 to 85 Degree of protection IP20

This page is Analog Lighting Controller for FLV, FLV-ATC Series, part number FLV-ATC21024-C.
You can find the detail information about specifications and dimensions on part number FLV-ATC21024-C.

Variation of this product

Part Number
FLV-ATC41024-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of channels

930.05 €

1 3 Days 4

Tech Support