Digital Lighting Controller for FL Series, FL-STC Series (FL-STC15)

Digital Lighting Controller for FL Series, FL-STC Series FL-STC15

Product Details:

Manufacturer part number: FL-STC15

Brand: OMRON

Price: 1,062.50

Delivery time: 3 Days


Technical Data:

Number of channels: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FL-STC15

Part Number
FL-STC15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of channels

1,062.50 €

1 3 Days 1

Loading...

  1. 1

Basic information

Type Controller Power supply voltage(V) 24 VDC Ambient Operating temperature(°C) 0 to 40
Ambient Operating humidity(%) 35 to 85 Degree of protection IP20

This page is Digital Lighting Controller for FL Series, FL-STC Series, part number FL-STC15.
You can find the detail information about specifications and dimensions on part number FL-STC15.

Variation of this product

Part Number
FL-STC25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of channels

1,414.55 €

1 3 Days 2

Tech Support