Lighting Controller for Photometric Stereo Lights, FL-TCC1PS Series

Lighting Controller for Photometric Stereo Lights, FL-TCC1PS Series
Lighting controller for photometric stereo lights.
Product Features

• No need to control light emission timing.
• Simple wiring from a vision system controller.
• Light intensity and luminance control are set through the vision system controller.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FL-TCC1PS

Part Number
FL-TCC1PS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,214.80 €

1 3 Days

Loading...

  1. 1

Basic information

Type Controller Number of channels 1 Power supply voltage(V) 24 VDC
Ambient Operating temperature(°C) 0 to 40 Ambient Operating humidity(%) 35 to 85 Degree of protection IP20

This page is Lighting Controller for Photometric Stereo Lights, FL-TCC1PS Series, part number FL-TCC1PS.
You can find the detail information about specifications and dimensions on part number FL-TCC1PS.

Tech Support