Cable for LED Lights FL Series (FL-XC10)

Cable for LED Lights FL Series FL-XC10

Product Details:

Manufacturer part number: FL-XC10

Brand: OMRON

Price: 580.55

Delivery time: 3 Days


Technical Data:

Cable Length: 10 m

Weight: 400 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FL-XC10

Part Number
FL-XC10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(m)
Weight
(g)

580.55 €

1 3 Days 10400

Loading...

  1. 1

Basic information

Type Extension Cable Feature For high-brightness LED lights Applicable series FL Series

This page is Cable for LED Lights FL Series, part number FL-XC10.
You can find the detail information about specifications and dimensions on part number FL-XC10.

Variation of this product

Part Number
FL-XC3
FL-XC5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(m)
Weight
(g)

170.43 €

1 3 Days 3120

241.83 €

1 3 Days 5190

Tech Support