Diffusion Plate for FL Series (FL-BR9120DF)

Diffusion Plate for FL Series FL-BR9120DF

Product Details:

Manufacturer part number: FL-BR9120DF

Brand: OMRON

Price: 98.75

Delivery time: 3 Days


Technical Data:

Compatible Lighting Type: Bar Lighting

Width: 90.6 mm

Height: 18 mm

Depth: 4 mm

Outer diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FL-BR9120DF

Part Number
FL-BR9120DF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Lighting Type Width
(mm)
Height
(mm)
Depth
(mm)
Outer diameter
(mm)
Inner diameter
(mm)
Thickness
(mm)

98.75 €

1 3 Days Bar Lighting90.6184---

Loading...

  1. 1

Basic information

Type Diffuser Plate

This page is Diffusion Plate for FL Series, part number FL-BR9120DF.
You can find the detail information about specifications and dimensions on part number FL-BR9120DF.

Variation of this product

Part Number
FL-BR13120DF
FL-BR5020DF
FL-DR90DF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible Lighting Type Width
(mm)
Height
(mm)
Depth
(mm)
Outer diameter
(mm)
Inner diameter
(mm)
Thickness
(mm)

126.23 €

1 3 Days Bar Lighting131.4184---

88.33 €

1 3 Days Bar Lighting49.8184---

149.75 €

1 3 Days Ring Lighting---Ø90Ø504

Tech Support