Advanced Digital Temperature Controller [E5AN-H/E5EN-H] (E5EN-HPRR2BMD-500 24VAC/DC)

Advanced Digital Temperature Controller [E5AN-H/E5EN-H] E5EN-HPRR2BMD-500 24VAC/DC

Product Details:

Manufacturer part number: E5EN-HPRR2BMD-500 24VAC/DC

Brand: OMRON

Price: 870.50

Delivery time: 3 Days


Technical Data:

Indicated Temperature Range: ~55 ℃

Depth: 60 mm

Voltage Type for Actuating: AC/DC

Rated Control Supply Voltage DC: 21.6 - 26.4 V

Rated Control Supply Voltage AC 50 Hz: 21.6 - 26.4 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E5EN-HPRR2BMD-500 24VAC/DC

Part Number
E5EN-HPRR2BMD-500 24VAC/DC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Indicated Temperature Range
(℃)
Depth
(mm)
Voltage Type for Actuating Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage AC 60 Hz
(V)

870.50 €

1 3 Days ~5560AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

Loading...

  1. 1

Basic information

Control Method ON/OFF Control / PID control with auto tuning Setting Method Key input / RSP Input Type Temperature Controller / Controller
Width(mm) 96 Height(mm) 96 Type of Electric Connection Screw connection
External Reset Possible false Error Registration Possible false With Detachable Clamps false
Number of Measuring Circuits 1 Number of Contacts as Change-Over Contact 0 Number of Contacts as Normally Closed Contact 0
Number of Contacts as Normally Open Contact 2

This page is Advanced Digital Temperature Controller [E5AN-H/E5EN-H], part number E5EN-HPRR2BMD-500 24VAC/DC.
You can find the detail information about specifications and dimensions on part number E5EN-HPRR2BMD-500 24VAC/DC.

Variation of this product

Part Number
E5AN-HAA2HBM-500 100-240 VAC
E5AN-HAA2HBMD-500 24VAC/DC
E5AN-HAA2HHBFM-500 100-240 VAC
E5AN-HPRR2BM-500 100-240 VAC
E5EN-HAA2HBM-500 100-240 VAC
E5EN-HAA2HBMD-500 24VAC/DC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Indicated Temperature Range
(℃)
Depth
(mm)
Voltage Type for Actuating Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage AC 60 Hz
(V)

918.00 €

1 3 Days -200~230079.2AC-85 - 26485 - 264

918.00 €

1 3 Days -200~230079.2AC/DC20.4 - 26.420.4 - 26.420.4 - 26.4

934.50 €

1 3 Days -200~230079.2AC-85 - 26485 - 264

934.50 €

1 3 Days -200~230079.2AC-85 - 26485 - 264

856.00 €

1 3 Days ~5560AC-100 - 240100 - 240

856.00 €

1 3 Days ~5560AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

Tech Support