Programmable Temperature Controller (Digital Controller) [E5CN-HT] (E5CN-HTR2M-500 100-240 VAC)

Programmable Temperature Controller (Digital Controller) [E5CN-HT] E5CN-HTR2M-500 100-240 VAC

Product Details:

Manufacturer part number: E5CN-HTR2M-500 100-240 VAC

Brand: OMRON

Price: 626.50

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E5CN-HTR2M-500 100-240 VAC

Part Number
E5CN-HTR2M-500 100-240 VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

626.50 €

1 3 Days

Loading...

  1. 1

Basic information

Indicated Temperature Range(℃) -200::2300 Type Temperature Controller / Controller Width(mm) 48
Height(mm) 48 Depth(mm) 78 Type of Electric Connection Screw connection
Voltage Type for Actuating AC External Reset Possible false Error Registration Possible false
With Detachable Clamps false Number of Measuring Circuits 1 Number of Contacts as Change-Over Contact 0
Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 2 Rated Control Supply Voltage AC 50 Hz(V) 100 - 240
Rated Control Supply Voltage AC 60 Hz(V) 100 - 240

This page is Programmable Temperature Controller (Digital Controller) [E5CN-HT], part number E5CN-HTR2M-500 100-240 VAC.
You can find the detail information about specifications and dimensions on part number E5CN-HTR2M-500 100-240 VAC.

Variation of this product

Part Number
E5CN-HTQ2M-500 100-240 VAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

604.50 €

1 3 Days

Tech Support