Temperature Sensors [E52-E] (E52-EPE2-B)

Temperature Sensors [E52-E] E52-EPE2-B

Product Details:

Manufacturer part number: E52-EPE2-B

Brand: OMRON

Price: 130.40

Delivery time: 3 Days


Technical Data:

Type: Temperature Measuring Resistor

Thermocouple Type: -

Temperature Measuring Resistor Type: Pt

Operating Environment: -

Operating Temperature Range: -40~80 ℃


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E52-EPE2-B

Part Number
E52-EPE2-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thermocouple Type Temperature Measuring Resistor Type Operating Environment Operating Temperature Range
(℃)
Sheath, Protecting Tube Length L
(mm)
Lead Wire Length F
(m)
Model Material

130.40 €

1 3 Days Temperature Measuring Resistor-Pt--40~8080--Plastic

Loading...

  1. 1

Basic information

Measurement Object Temperature

This page is Temperature Sensors [E52-E], part number E52-EPE2-B.
You can find the detail information about specifications and dimensions on part number E52-EPE2-B.

Variation of this product

Part Number
E52-ELP6-100-2-A
E52-ELP6-50-2-A
E52-ELTJ6-100-2-A
E52-EP3-250-2-B
E52-ETJS1-B
E52-ETK3-100-2-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thermocouple Type Temperature Measuring Resistor Type Operating Environment Operating Temperature Range
(℃)
Sheath, Protecting Tube Length L
(mm)
Lead Wire Length F
(m)
Model Material

53.90 €

1 3 Days Temperature Measuring Resistor-Pt-0~4001002PinStainless steel

55.75 €

1 3 Days Temperature Measuring Resistor-Pt-0~400502PinStainless steel

32.82 €

1 3 Days ThermocoupleJ--0~4001002PinStainless steel

135.50 €

1 3 Days Temperature Measuring Resistor-Pt--50~5002502PinStainless steel

36.68 €

1 3 Days ThermocoupleJ--0~250-2-Other

77.25 €

1 3 Days ThermocoupleK-Heat Resistant-80~11001002-Other

Tech Support