Manufacturer part number: 97511
Brand: ITV
Price: 1.20 €
Delivery time: 4 Days
Dimension ØD: 6
Dimension ØC: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97511
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Compression Fittings Type 200, Two-Part Reduction, part number 97511.
You can find the detail information about specifications and dimensions on part number 97511.
Part Number |
---|
97512 |
97513 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØC |
---|---|---|---|---|---|---|
1.52 € | 10 | 4 Days | 8 | 6 | ||
1.73 € | 10 | 4 Days | 12 | 8 |