Manufacturer part number: 92003
Brand: ITV
Price: 2.67 €
Delivery time: 4 Days
Dimension ØD: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
92003
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Compression Fittings Type 200, T-Connector, part number 92003.
You can find the detail information about specifications and dimensions on part number 92003.
Part Number |
---|
92001 |
92002 |
92004 |
92005 |
92006 |
92007 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD |
---|---|---|---|---|---|
2.05 € | 10 | 4 Days | 4 | ||
2.27 € | 10 | 4 Days | 6 | ||
4.42 € | 10 | 4 Days | 10 | ||
5.70 € | 10 | 4 Days | 12 | ||
8.90 € | 10 | 4 Days | 15 | ||
10.95 € | 10 | 4 Days | 16 |