Compression Fittings Type 200, Straight Male Adaptor Cyl. (94903)

Compression Fittings Type 200, Straight Male Adaptor Cyl. 94903

Product Details:

Manufacturer part number: 94903

Brand: ITV

Price: 0.97

Delivery time: 4 Days


Technical Data:

Dimension ØD: 8

Dimension G: G1/8

Dimension H: 6

Dimension L: 27.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

94903

Part Number
94903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension L

0.97 €

10 4 Days 8G1/8627.5

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Compression Fittings Type 200, Straight Male Adaptor Cyl., part number 94903.
You can find the detail information about specifications and dimensions on part number 94903.

Variation of this product

Part Number
94901
94902
94904
94905
94906
94907
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension L

0.90 €

10 4 Days 4G1/8625

0.90 €

10 4 Days 6G1/8626

1.22 €

10 4 Days 8G1/4830

1.72 €

10 4 Days 10G1/4834.5

1.83 €

10 4 Days 10G3/8936

1.10 €

10 4 Days 6G1/4829.5

Tech Support