Compression Fittings Type 200, Straight Male Adaptor (Con.) (94804)

Compression Fittings Type 200, Straight Male Adaptor (Con.) 94804

Product Details:

Manufacturer part number: 94804

Brand: ITV

Price: 0.98

Delivery time: 4 Days


Technical Data:

Dimension ØD: 8

Dimension H: 8

Dimension L: 29.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

94804

Part Number
94804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension H Dimension L

0.98 €

10 4 Days 8829.5

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Compression Fittings Type 200, Straight Male Adaptor (Con.), part number 94804.
You can find the detail information about specifications and dimensions on part number 94804.

Variation of this product

Part Number
94801
94802
94803
94805
94806
94807
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension H Dimension L

0.87 €

10 4 Days 4827

0.88 €

10 4 Days 6828

0.98 €

10 4 Days 61132.5

1.08 €

10 4 Days 81133

1.38 €

10 4 Days 811.533

1.63 €

10 4 Days 101137.5

Tech Support