Manufacturer part number: 92808
Brand: ITV
Price: 2.20 €
Delivery time: 4 Days
Dimension ØD: 10
Dimension H: 11.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
92808
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Compression Fittings Type 200, Elbow Male Adaptor Con, part number 92808.
You can find the detail information about specifications and dimensions on part number 92808.
Part Number |
---|
92804 |
92805 |
92806 |
92809 |
92810 |
92811 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension H |
---|---|---|---|---|---|---|
1.42 € | 10 | 4 Days | 8 | 8 | ||
1.48 € | 10 | 4 Days | 8 | 11 | ||
1.73 € | 10 | 4 Days | 8 | 11.5 | ||
2.65 € | 10 | 4 Days | 10 | 14 | ||
2.93 € | 10 | 4 Days | 12 | 11.5 | ||
3.28 € | 10 | 4 Days | 12 | 14 |