HDS - High Pressure Push-In Fittings, Rotary Elbow Male Adaptor Cyl. (H202247)

HDS - High Pressure Push-In Fittings, Rotary Elbow Male Adaptor Cyl. H202247

Product Details:

Manufacturer part number: H202247

Brand: ITV

Price: 3.13

Delivery time: 4 Days


Technical Data:

Dimension ØD: 6

Dimension G: M8x1

Dimension H: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H202247

Part Number
H202247
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H

3.13 €

1 4 Days 6M8x16

Loading...

  1. 1

Basic information

Operating Temperature(°C) -40::+150 Operating Pressure Up to 250bar Materials Brass housing, nickel-plated / HNBR seals / Brass socket / Brass thrust ring, polished / Parallel thread
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, UNI 7707 Medium Lubricating oils, greases Specifications Recommended dimensions: 4 mm = 4×1.5 / 6 mm = 6×3 / Tolerances: ±0.05mm

This page is HDS - High Pressure Push-In Fittings, Rotary Elbow Male Adaptor Cyl., part number H202247.
You can find the detail information about specifications and dimensions on part number H202247.

Variation of this product

Part Number
H202203
H202204
H202219
H202225
H202241
H202248
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H

3.13 €

1 4 Days 6G1/85.5

3.22 €

1 4 Days 6G1/46.5

3.07 €

1 4 Days 4M6x16

3.13 €

1 4 Days 6M6x16

3.07 €

1 4 Days 4M10x16

3.07 €

1 4 Days 4M8x16

Tech Support