HDS - High Pressure Push-In Fittings, Straight Male Adaptor Conical

HDS - High Pressure Push-In Fittings, Straight Male Adaptor Conical
- Fitting for the high-pressure range
- Tube assembly with one movement
- Release ring with integrated clamp
- For tubes in various materials
- Small-scale and low weight
- NBR O-ring
- Modular, flexible structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H010406
H010408
H010410
H010418
H010606
H010608
H010610
H010614
H010618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension H Dimension L Dimension SW Dimension ISW

1.45 €

1 4 Days 47.527.5102.5

1.45 €

1 4 Days 47.524.5103

1.45 €

1 4 Days 47.523.5113

1.45 €

1 4 Days 4823103

1.52 €

1 4 Days 67.530122.5

1.52 €

1 4 Days 67.530124

1.52 €

1 4 Days 67.526.5124

1.90 €

1 4 Days 61130144

1.52 €

1 4 Days 6827124

Loading...

  1. 1

Basic information

Operating Temperature(°C) -40::+150 Operating Pressure Up to 250bar Materials Brass housing, nickel-plated / HNBR seals / Brass socket / Brass thrust ring, polished / Parallel thread
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, UNI 7707 Medium Lubricating oils, greases Specifications Recommended dimensions: 4 mm = 4×1.5 / 6 mm = 6×3 / Tolerances: ±0.05mm

Tech Support