HDS - High Pressure Push-In Fittings, Straight Male Adaptor Cyl. (H200127)

HDS - High Pressure Push-In Fittings, Straight Male Adaptor Cyl. H200127

Product Details:

Manufacturer part number: H200127

Brand: ITV

Price: 1.72

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: M8x1

Dimension ØB: 12

Dimension H: 6

Dimension L: 27


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H200127

Part Number
H200127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L Dimension SW Dimension ISW

1.72 €

1 4 Days 4M8x112627103

Loading...

  1. 1

Basic information

Operating Temperature(°C) -40::+150 Operating Pressure Up to 250bar Materials Brass housing, nickel-plated / HNBR seals / Brass socket / Brass thrust ring, polished / Parallel thread
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, UNI 7707 Medium Lubricating oils, greases Specifications Recommended dimensions: 4 mm = 4×1.5 / 6 mm = 6×3 / Tolerances: ±0.05mm

This page is HDS - High Pressure Push-In Fittings, Straight Male Adaptor Cyl., part number H200127.
You can find the detail information about specifications and dimensions on part number H200127.

Variation of this product

Part Number
H200102
H200107
H200108
H200122
H200139
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L Dimension SW Dimension ISW

1.72 €

1 4 Days 4G1/813.55.523.5103

1.87 €

1 4 Days 6G1/813.55.528124

2.90 €

1 4 Days 6G1/4176.527124

1.72 €

1 4 Days 4M6x19.5627.5102

1.87 €

1 4 Days 6M10x113.5628.5124

Tech Support