Manufacturer part number: H190410
Brand: ITV
Price: 1.90 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension H: 7
Dimension SW: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H190410
Operating Temperature(°C) | -40::+150 | Operating Pressure | Up to 250bar | Materials | Brass housing, nickel-plated / HNBR seals / Brass socket / Brass thrust ring, polished / Parallel thread |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, UNI 7707 | Medium | Lubricating oils, greases | Specifications | Recommended dimensions: 4 mm = 4×1.5 / 6 mm = 6×3 / Tolerances: ±0.05mm |
This page is HDS - High Pressure Push-In Fittings, Threaded Elbow Adaptor Conical, part number H190410.
You can find the detail information about specifications and dimensions on part number H190410.
Part Number |
---|
H190406 |
H190408 |
H190418 |
H190606 |
H190608 |
H190610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension H | Dimension SW |
---|---|---|---|---|---|---|---|
1.90 € | 1 | 4 Days | 4 | 7 | 10 | ||
1.90 € | 1 | 4 Days | 4 | 7 | 10 | ||
1.90 € | 1 | 4 Days | 4 | 8 | 10 | ||
1.97 € | 1 | 4 Days | 6 | 7 | 11 | ||
1.97 € | 1 | 4 Days | 6 | 7 | 11 | ||
1.97 € | 1 | 4 Days | 6 | 7 | 11 |