Manufacturer part number: B201101
Brand: ITV
Price: 2.43 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension ØB: 9
Dimension L: 32
Dimension SW: 13
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B201101
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings MR, Bulkhead Union, part number B201101.
You can find the detail information about specifications and dimensions on part number B201101.
Configure
Basic Attributes
Dimension ØD
Dimension ØB
Dimension L
Dimension SW
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B201102 |
B201103 |
B201104 |
B201105 |
B201106 |
B201107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØB | Dimension L | Dimension SW |
---|---|---|---|---|---|---|---|---|
2.55 € | 10 | 4 Days | 5 | 9.5 | 33 | 14 | ||
2.43 € | 10 | 4 Days | 6 | 11 | 33.5 | 17 | ||
2.60 € | 10 | 4 Days | 8 | 13 | 37 | 18 | ||
3.75 € | 10 | 4 Days | 10 | 15 | 39.5 | 20 | ||
4.25 € | 10 | 4 Days | 12 | 17 | 42 | 24 | ||
5.42 € | 10 | 4 Days | 14 | 20 | 46.5 | 25 |