Manufacturer part number: B202701
Brand: ITV
Price: 0.67 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension ØB: 9.2
Dimension ØC: 2.9
Dimension H: 16.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B202701
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings MR, Cartdridge, Blank, part number B202701.
You can find the detail information about specifications and dimensions on part number B202701.
Part Number |
---|
B202703 |
B202704 |
B202705 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØB | Dimension ØC | Dimension H |
---|---|---|---|---|---|---|---|---|
0.67 € | 10 | 4 Days | 6 | 11.2 | 5 | 17.5 | ||
0.80 € | 10 | 4 Days | 8 | 13.2 | 7 | 19.5 | ||
1.88 € | 10 | 4 Days | 10 | 15.2 | 8 | 21 |