IPSO - Push-In Fittings MR, Complete Double Banjo (Rotating Under Pressure) 360° (B201502)

IPSO - Push-In Fittings MR, Complete Double Banjo (Rotating Under Pressure) 360° B201502

Product Details:

Manufacturer part number: B201502

Brand: ITV

Price: 3.73

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension H: 5.5

Dimension ISW: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B201502

Part Number
B201502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension ISW

3.73 €

10 4 Days 4G1/85.53

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Complete Double Banjo (Rotating Under Pressure) 360°, part number B201502.
You can find the detail information about specifications and dimensions on part number B201502.

Variation of this product

Part Number
B201501
B201503
B201504
B201505
B201506
B201507
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension ISW

3.35 €

10 4 Days 4M542

3.47 €

10 4 Days 5M542

3.73 €

10 4 Days 5G1/85.53

4.02 €

10 4 Days 6G1/85.53

4.02 €

10 4 Days 8G1/85.53

4.10 €

10 4 Days 6G1/484

Tech Support