IPSO - Push-In Fittings MR, Complete Double Swivel Banjo (B11302)

IPSO - Push-In Fittings MR, Complete Double Swivel Banjo B11302

Product Details:

Manufacturer part number: B11302

Brand: ITV

Price: 3.47

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension ØB: 14

Dimension H: 5.5

Dimension SW: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B11302

Part Number
B11302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

3.47 €

10 4 Days 4G1/8145.514

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Complete Double Swivel Banjo, part number B11302.
You can find the detail information about specifications and dimensions on part number B11302.

Variation of this product

Part Number
B11301
B11303
B11304
B11305
B11306
B11307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

3.65 €

10 4 Days 4M5738

3.43 €

10 4 Days 5M5738

3.47 €

10 4 Days 5G1/8145.514

3.52 €

10 4 Days 6G1/8145.514

3.92 €

10 4 Days 6G1/418717

3.83 €

10 4 Days 8G1/8145.514

Tech Support