IPSO - Push-In Fittings MR, Complete Single Swivel Banjo, Doubled (B201425)

IPSO - Push-In Fittings MR, Complete Single Swivel Banjo, Doubled B201425

Product Details:

Manufacturer part number: B201425

Brand: ITV

Price: 5.23

Delivery time: 4 Days


Technical Data:

Dimension ØD: 6

Dimension G: G1/8

Dimension H: 6

Dimension SW: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B201425

Part Number
B201425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

5.23 €

10 4 Days 6G1/8614

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Complete Single Swivel Banjo, Doubled, part number B201425.
You can find the detail information about specifications and dimensions on part number B201425.

Variation of this product

Part Number
B201422
B201424
B201426
B201427
B201428
B201429
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

5.23 €

10 4 Days 4G1/8614

7.80 €

10 4 Days 12G1/4817

6.13 €

10 4 Days 6G1/4817

5.45 €

10 4 Days 8G1/8614

6.35 €

10 4 Days 8G1/4817

6.57 €

10 4 Days 10G1/4817

Tech Support