IPSO - Push-In Fittings MR, Double Banjo Body (B201302)

IPSO - Push-In Fittings MR, Double Banjo Body B201302

Product Details:

Manufacturer part number: B201302

Brand: ITV

Price: 3.23

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension ØB: 14

Dimension H: 15

Dimension L: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B201302

Part Number
B201302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

3.23 €

10 4 Days 4G1/8141521

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Double Banjo Body, part number B201302.
You can find the detail information about specifications and dimensions on part number B201302.

Variation of this product

Part Number
B201301
B201303
B201304
B201305
B201306
B201307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

3.23 €

10 4 Days 4M57918.5

3.23 €

10 4 Days 5M599.519

3.23 €

10 4 Days 5G1/8141522.5

2.73 €

10 4 Days 6G1/8141523

2.93 €

10 4 Days 6G1/4181724

2.85 €

10 4 Days 8G1/8141524.5

Tech Support