IPSO - Push-In Fittings MR, Manometer Bulkhead Connector

IPSO - Push-In Fittings MR, Manometer Bulkhead Connector
- Push-in system with elastic clamp made of stainless steel
- Thrustring made of brass, nickel-plated, for many applications
- Tube assembly with one movement
- For tubes in various materials
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel - for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B202502
B202504
B202505
B202506
B202507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H

2.27 €

10 4 Days 4G1/86.5

2.38 €

10 4 Days 6G1/86.5

2.60 €

10 4 Days 6G1/410

2.67 €

10 4 Days 8G1/86.5

2.75 €

10 4 Days 8G1/410

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support