Manufacturer part number: B200803
Brand: ITV
Price: 1.42 €
Delivery time: 4 Days
Dimension ØB: 9.5
Dimension L: 35.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B200803
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings MR, Reducer, part number B200803.
You can find the detail information about specifications and dimensions on part number B200803.
Part Number |
---|
B200801 |
B200802 |
B200804 |
B200805 |
B200806 |
B200807 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØB | Dimension L |
---|---|---|---|---|---|---|
1.03 € | 10 | 4 Days | 9 | 33 | ||
1.00 € | 10 | 4 Days | 9 | 30 | ||
1.00 € | 10 | 4 Days | 9 | 32 | ||
1.43 € | 10 | 4 Days | 10 | 32.5 | ||
1.03 € | 10 | 4 Days | 11 | 33 | ||
1.13 € | 10 | 4 Days | 11 | 37.5 |