IPSO - Push-In Fittings MR, Rotary Elbow Fitting, Female (B202801)

IPSO - Push-In Fittings MR, Rotary Elbow Fitting, Female B202801

Product Details:

Manufacturer part number: B202801

Brand: ITV

Price: 1.97

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension H: 8

Dimension SW: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B202801

Part Number
B202801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

1.97 €

10 4 Days 4G1/8813

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Rotary Elbow Fitting, Female, part number B202801.
You can find the detail information about specifications and dimensions on part number B202801.

Variation of this product

Part Number
B202802
B202803
B202804
B202805
B202806
B202808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

2.12 €

10 4 Days 4G1/41116

1.97 €

10 4 Days 6G1/8813

2.12 €

10 4 Days 6G1/41116

2.02 €

10 4 Days 8G1/8813

2.27 €

10 4 Days 8G1/41116

3.18 €

10 4 Days 10G1/4916

Tech Support