IPSO - Push-In Fittings MR, Rotary Elbow Male Adaptor, Long (B202602)

IPSO - Push-In Fittings MR, Rotary Elbow Male Adaptor, Long B202602

Product Details:

Manufacturer part number: B202602

Brand: ITV

Price: 2.28

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/4

Dimension ØB: 16

Dimension H: 6.5

Dimension SW: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B202602

Part Number
B202602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.28 €

10 4 Days 4G1/4166.513

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Rotary Elbow Male Adaptor, Long, part number B202602.
You can find the detail information about specifications and dimensions on part number B202602.

Variation of this product

Part Number
B202600
B202601
B202603
B202604
B202605
B202606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.12 €

10 4 Days 4M5849

2.18 €

10 4 Days 4G1/8135.513

2.18 €

10 4 Days 6G1/813613

2.62 €

10 4 Days 6G1/4166.513

2.48 €

10 4 Days 8G1/813613

2.67 €

10 4 Days 8G1/4166.513

Tech Support