Manufacturer part number: B202152
Brand: ITV
Price: 2.57 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension H: 11
Dimension SW: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B202152
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings MR, Rotary L-Adaptor, Conical, part number B202152.
You can find the detail information about specifications and dimensions on part number B202152.
Part Number |
---|
B202153 |
B202154 |
B202155 |
B202156 |
B202157 |
B202158 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension H | Dimension SW |
---|---|---|---|---|---|---|---|
2.30 € | 10 | 4 Days | 6 | 7 | 13 | ||
2.78 € | 10 | 4 Days | 6 | 11 | 14 | ||
2.73 € | 10 | 4 Days | 8 | 7 | 13 | ||
2.88 € | 10 | 4 Days | 8 | 11 | 14 | ||
3.25 € | 10 | 4 Days | 8 | 11 | 18 | ||
4.37 € | 10 | 4 Days | 10 | 11 | 16 |