IPSO - Push-In Fittings MR, Rotary Parallel Male L-Adaptor (B202106)

IPSO - Push-In Fittings MR, Rotary Parallel Male L-Adaptor B202106

Product Details:

Manufacturer part number: B202106

Brand: ITV

Price: 2.92

Delivery time: 4 Days


Technical Data:

Dimension ØD: 8

Dimension G: G1/4

Dimension ØB: 16

Dimension H: 6.5

Dimension SW: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B202106

Part Number
B202106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.92 €

10 4 Days 8G1/4166.513

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Rotary Parallel Male L-Adaptor, part number B202106.
You can find the detail information about specifications and dimensions on part number B202106.

Variation of this product

Part Number
B202103
B202104
B202105
B202107
B202108
B202109
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.23 €

10 4 Days 6G1/813613

2.55 €

10 4 Days 6G1/4166.513

2.85 €

10 4 Days 8G1/813613

4.05 €

10 4 Days 8G3/820913

4.37 €

10 4 Days 10G1/4166.516

4.63 €

10 4 Days 10G3/820916

Tech Support